Block Diagrams

1 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 1 of 1 Results Page  1 |    
Part Number   Status  
Sub Family  
ADC   Interface   RAM (Bytes)   Timers   GPIO   ADC Resolution (Bits)   Type of Program Memory   ADC Channels   Program Memory (kB)   I/O Pins   Generation   Frequency (MHz)   Other Integrated Peripherals   Operating Temp Range (Celsius)   RAM   Flash   Rating   Package Area (mm2)   Active Mode Current Consumption (typ) (mA)   Standby Mode Current Consumption (typ) (uA)   LCD Segments   Pin/Package   Approx. Price (US$)  
Description  
Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
MSP430F448 ACTIVE 4XX 8/16MHZ LCD SERIES 12-bit SAR 2 USART (SPI or UART) 2048 1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR), 1 16-bit (7CCR) 48 12 Flash 8 48 48 MSP430x4xx - Flash/ROM LCD 8 Analog Comparator, Hardware Multiplier, SVS -40 to 85 2 KB 48 KB Catalog 196 0.28 1.1 160 100LQFP 4.8 16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD