Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Infusion Pump
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
McBSP
Core Supply (Volts)
IO Supply (Volts)
USB
CPU
Video Port (Configurable)
Serial I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Operating Temperature Range (°C)
RAM
ROM
External Memory Type Supported
UART
MMC/SD
On-Chip L2/SRAM
RISC Frequency (MHz)
Rating
McSPI
HDQ/1-Wire
DMA
Timers
I2C
Total On-Chip Memory (KB)
POP Interface
Pin/Package
Approx. Price (US$)
Description
AM3505
NEW
ACTIVE
AM35x ARM® Cortex-A8
5
1.2 V
1.8 V,3.3 V
2
ARM Cortex-A8
1 Dedicated Output,1 Dedicated Input
I2C,McBSP,McSPI,UART,ETH,HECC
Video Port,USB,MMC/SD
32 KB (ARM Cortex-A8)
1 32-Bit SDRC,1 16-Bit GPMC
0 to 90,-40 to 105
64 KB
32 KB (ARM Cortex-A8)
DDR2,NOR Flash,NAND flash,OneNAND,Asynch SRAM
3
3
256 KB (ARM Cortex-A8)
500
Catalog
4
1
32-Bit Channel SDMA
12 32-Bit GP,1 32-Bit WD
3
ARM Microprocessor
OMAP3503
ACTIVE
OMAP35x PROCESSORS
5
0.8 V to 1.35 V
1.8 V,3.0 V (MMC1 Only)
2
ARM Cortex-A8
1 Dedicated Output,1 Dedicated Input
I2C,McBSP,McSPI,UART
Video Port,USB,MMC/SD,POP Interface
32 KB (ARM Cortex-A8)
1 32-Bit SDRC,1 16-Bit GPMC
0 to 90,-40 to 105
64 KB
32 KB (ARM Cortex-A8)
LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM
3
3
256 KB (ARM Cortex-A8)
600
Catalog
4
1
64-Ch EDMA,32-Bit Channel SDMA
12 32-Bit GP,2 32-Bit WD
3
465 KB
Yes (CBB)
423BGA
515POP-FCBGA
22.55
Applications Processor