Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless Repeater
> Block Diagrams
Block Diagrams
10 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 10 of 10 Results
Page 1 |
Part Number
Status
Sub Family
Analog Input BW (MHz)
Resolution (Bits)
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Single/Dual Analog Supply
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (Diff)
Sample Rate (max)
Operating Temp Range (Celsius)
Rating
Reference Mode
SNR (dB)
Architecture
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Thermal Shutdown
Priority (type 2)
Interface
Serial, SPI
Pin/Package
Approx. Price (US$)
Description
ADS4129
PREVIEW
ANALOG TO DIGITAL CONVERTER
550
12
80
265
250000000
1
2V (p-p)
69.65
12
11.27
1
Single
1.7
1.9
1.7
1.9
1
250
-40 to 85
Catalog
Int
70.4
Pipeline
48VQFN
12 bit 250MSPS Low Power ADC
ADS6128
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
12
82
628
210000000
1
2V (p-p)
70.4
12
11.40
2
Single
3.0
3.6
1.7
1.9
1
210MSPS
-40 to 85
Catalog
Int and Ext
70.5
Pipeline
1
2.5
No
1
48VQFN
56.25
Low power 12-bit, 210 MSPS ADC
ADS6129
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
12
86
687
250000000
1
2V (p-p)
70.4
12
11.4
2
Single
3.0
3.6
1.7
1.9
1
250MSPS
-40 to 85
Catalog
Int and Ext
70.5
Pipeline
1
2.5
No
1
48VQFN
73.75
Low power 12-bit, 250 MSPS ADC
ADS61B29
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
12
86
790
250000000
1
2V (p-p)
69.7
12
11.28
2
Single
3.0
3.6
1.7
1.9
1
250MSPS
-40 to 85
Catalog
Int and Ext
70
Pipeline
1
2.5
No
1
48VQFN
78.1
Buffered input, low power, 12-bit, 250 MSPS ADC
ADS6224
ACTIVE
ANALOG TO DIGITAL CONVERTER
500
12
81
900
105000000
2
2V (p-p)
70
12
11.4
2
Single
3.0
3.6
3.0
3.6
2
105MSPS
-40 to 85
Catalog
Int and Ext
70.6
Pipeline
2
2.5
No
1
Serialized LVDS
Yes
48VQFN
43.15
Dual 12-bit 105MSPS ADC with serialized LVDS output
ADS6225
ACTIVE
ANALOG TO DIGITAL CONVERTER
500
12
83
1000
125000000
2
2V (p-p)
70
12
11.4
2
Single
3.0
3.6
3.0
3.6
2
125MSPS
-40 to 85
Catalog
Int and Ext
70.3
Pipeline
2
2.5
No
1
Serialized LVDS
Yes
48VQFN
51.6
Dual 12-bit 125MSPS ADC with serialized LVDS output
ADS62P25
ACTIVE
ANALOG TO DIGITAL CONVERTER
450
12
85
792
125000000
2
2V (p-p)
70.2
12
11.4
2
Single
3.0
3.6
3.0
3.6
2
125MSPS
-40 to 85
Catalog
Int and Ext
70.8
Pipeline
0.8
3
No
1
64VQFN
51.6
Dual 12-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs
ADS62P42
ACTIVE
ANALOG TO DIGITAL CONVERTER
450
14
88
518
65000000
2
2V (p-p)
73.7