Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless Repeater
> Block Diagrams
Block Diagrams
10 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 10 of 10 Results
Page 1 |
Part Number
Status
Sub Family
Analog Input BW (MHz)
Resolution (Bits)
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Single/Dual Analog Supply
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (Diff)
Sample Rate (max)
Operating Temp Range (Celsius)
Rating
Reference Mode
SNR (dB)
Architecture
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Thermal Shutdown
Priority (type 2)
Interface
Serial, SPI
Pin/Package
Approx. Price (US$)
Description
ADS4149
PREVIEW
ANALOG TO DIGITAL CONVERTER
550
14
80
265
250000000
1
2V (p-p)
72.14
14
11.7
1
Single
1.7
1.9
1.7
1.9
1
250
-40 to 85
Catalog
Int
72.9
Pipeline
48VQFN
14 bit 250MSPS Low Power ADC
ADS41B49
PREVIEW
ANALOG TO DIGITAL CONVERTER
550
14
80
350
250000000
1
2V (p-p)
70.96
14
11.5
1
Dual
1.7
1.9
1.7
1.9
1
250
-40 to 85
Catalog
Int
71.7
Pipeline
48VQFN
14 bit 250MSPS Buffered Low Power ADC
ADS6148
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
14
82
628
210000000
1
2V (p-p)
72.4
14
11.73
2
Single
3.0
3.6
1.7
1.9
1
210MSPS
-40 to 85
Catalog
Int and Ext
72.7
Pipeline
2
5
No
1
48VQFN
103.15
Low power 14-bit, 210 MSPS ADC
ADS6149
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
14
86
687
250000000
1
2V (p-p)
72.4
14
11.73
2
Single
3.0
3.6
1.7
1.9
1
250MSPS
-40 to 85
Catalog
Int and Ext
72.7
Pipeline
2
5
No
1
48VQFN
120.65
Low power 14-bit, 250 MSPS ADC
ADS61B49
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
14
86
790
250000000
1
2V (p-p)
71.8
14
11.63
2
Single
3.0
3.6
1.7
1.9
1
250MSPS
-40 to 85
Catalog
Int and Ext
72.4
Pipeline
1
5
No
1
48VQFN
124.95
Buffered input, low power, 14-bit, 250 MSPS ADC
ADS62P42
ACTIVE
ANALOG TO DIGITAL CONVERTER
450
14
88
518
65000000
2
2V (p-p)
73.7
14
12
2
Single
3.0
3.6
3.0
3.6
2
65MSPS
-40 to 85
Catalog
Int and Ext
74.3
Pipeline
0.4
1.5
No
1
64VQFN
43.75
Dual 14-bit 65MSPS ADC with selectable DDR LVDS or CMOS outputs
ADS62P43
ACTIVE
ANALOG TO DIGITAL CONVERTER
450
14
88
587
80000000
2
2V (p-p)
73.6
14
11.9
2
Single
3.0
3.6
3.0
3.6
2
80MSPS
-40 to 85
Catalog
Int and Ext
74.2
Pipeline
0.5
1.5
No
1
64VQFN
46.9
Dual 14-bit 80MSPS ADC with selectable DDR LVDS or CMOS outputs
ADS62P44
ACTIVE
ANALOG TO DIGITAL CONVERTER
450
14
86
700
105000000
2
2V (p-p)
73.4