|
Part Number
|
Status
|
![]()
Sub Family
|
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
Monotonicity
|
No. of Supplies (Unipolar)
|
Architecture
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
Settling Time (µs)
|
SNR (typ) (dB)
|
SFDR (typ) (dB)
|
INL (+/-) (max) (%)
|
Sample / Update Rate (MSPS)
|
Single/Dual Analog Supply
|
Current Range (mA)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC6571
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.5
|
2
|
Serial I2C
|
10
|
No
|
Ext
|
160
|
1
|
2.75
|
5.25
|
2.75
|
5.25
|
10
|
1
|
String
|
-40 to 105
|
Catalog
|
1
|
0
|
5.5
|
9
|
|
|
|
|
|
|
6SOT
|
1.4
|
DAC6571: 10-Bit Digital-to-Analog Converter
|
|
|
DAC7311
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
1
|
Serial SPI
|
12
|
No
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
12
|
1
|
String
|
-40 to 125
|
Catalog
|
1
|
0
|
5.5
|
6
|
81
|
65
|
0.0244
|
|
|
|
6SOT
|
1.2
|
12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC7558
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.5
|
1
|
Serial SPI
|
12
|
No
|
Ext
|
4.5
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
String
|
-40 to 105
|
Catalog
|
1
|
0
|
5.5
|
5
|
|
|
0.024
|
0.5
|
|
|
32VQFN
|
7.5
|
12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter
|
|
|
DAC7573
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
8
|
Serial I2C
|
12
|
No
|
Ext
|
1.8
|
4
|
2.75
|
5.25
|
2.7
|
5.25
|
12
|
2
|
String
|
-40 to 85
|
Catalog
|
1
|
0
|
5.5
|
10
|
|
|
0.195
|
0.043
|
Single
|
|
16TSSOP
|
7.65
|
Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface
|
|
|
DAC8411
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
2
|
8
|
Serial SPI
|
16
|
No
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
15
|
1
|
String
|
-40 to 125
|
Catalog
|
1
|
0
|
5.5
|
6
|
88
|
66
|
0.0122
|
|
|
0 to 10
|
6SOT
|
2.9
|
16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC8550
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
8
|
Serial SPI
|
16
|
No
|
Ext
|
1
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
16
|
1
|
String
|
-40 to 105
|
Catalog
|
1
|
0
|
5.5
|
10
|
95
|
87
|
0.012
|
0.2
|
|
|
8VSSOP
|
2.65
|
16-Bit, Ultralow Glitch Voltage Output DAC
|
|
|
DAC8560
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
8
|
Serial SPI
|
16
|
No
|
Int/Ext
|
2.6
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
16
|
1
|
String
|
-40 to 105
|
Catalog
|
1
|
0
|
5.5
|
8
|
88
|
79
|
0.012
|
0.2
|
Single
|
|
8VSSOP
|
3.75
|
16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference
|
 |