Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless Repeater
> Block Diagrams
Block Diagrams
8 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 8 of 8 Results
Page 1 |
Part Number
Status
Sub Family
Settling Time (µs)
Output Type
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Interface
Resolution (Bits)
Thermal Shutdown
Sample / Update Rate (MSPS)
SFDR (typ) (dB)
Reference: Type
Power Consumption (typ) (mW)
DAC: Channels
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
No. of Supplies (Unipolar)
SNR (typ) (dB)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Output Range Min. (V or mA)
Output Range Max. (V or mA)
Architecture
Comments
Single/Dual Analog Supply
Pin/Package
Approx. Price (US$)
Description
DAC5652A
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.02
Current
1
0.5
Parallel
10
No
275
80
Int/Ext
290
2
3.0
3.6
3.0
3.6
1
63
-40 to 85
Catalog
1
2
20
I-steering
48TQFP
7.6
10 bit 275 MSPS Dual Digital to Analog Converter
DAC5662A
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.02
Current
2
2
Parallel
12
No
275
81
Ext
330
2
3.0
3.6
3
3.6
1
73
-40 to 85
Catalog
1
0
5.5
I-steering
48TQFP
10.5
12 bit 275 MSPS Dual Digital to Analog Converter
DAC5672A
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.02
Current
3
4
Parallel
14
No
275
84
Int
330
2
3.0
3.6
3
3.6
1
77
-40 to 85
Catalog
1
2
20
I-steering
48TQFP
13.25
14 bit 275 MSPS Dual Digital to Analog Converter
DAC5681
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.0104
Current
2
4
Parallel LVDS
16
No
1000
81
Int
650
1
3.0
3.6
1.71
2.15
2
79
-40 to 85
Catalog
1
2
20
I-steering
,
Single
64VQFN
34.4
16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)
DAC5681Z
NEW
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.0104
Current
2
4
Parallel LVDS
16
No
1000
81
Int
800
1
3.0
3.6
1.71
2.15
2
79
-40 to 85
Catalog
1
2
20
I-steering
,
Single
64VQFN
38.7
16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)
DAC5682Z
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.0104
Current
2
4
Parallel LVDS
16
No
1000
81
Int
1300
2
3.0
3.6
1.71
2.15
2
79
-40 to 85
Catalog
1
2
20
I-steering
Single
64VQFN
39.95
16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
DAC5687
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.012
Current
3
6
Parallel
16
No
500
80
Int
1410
2
3.0
3.6
1.71
2.15
1
75
-40 to 85
Catalog
1
2
20
I-steering
100HTQFP
28.15
16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)
DAC5688
ACTIVE
DIGITAL TO ANALOG CONVERTER
0.011
Current
2
4
Parallel
16
No
800
80
Int
1750
2
3.0
3.6
1.71
2.15
1
79
-40 to 85
Catalog
1
2
20
I-steering
Single
64VQFN
37.45
16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL