Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless Repeater
> Block Diagrams
Block Diagrams
7 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 7 of 7 Results
Page 1 |
Part Number
Status
Sub Family
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Analog Input BW (MHz)
Resolution (Bits)
Thermal Shutdown
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Single/Dual Analog Supply
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (Diff)
Sample Rate (max)
SNR (dB)
Operating Temp Range (Celsius)
Rating
Reference Mode
Priority (type 2)
Architecture
Interface
Serial, SPI
Pin/Package
Approx. Price (US$)
Description
ADS6148
ACTIVE
ANALOG TO DIGITAL CONVERTER
2
5
700
14
No
82
628
210000000
1
2V (p-p)
72.4
14
11.73
2
Single
3.0
3.6
1.7
1.9
1
210MSPS
72.7
-40 to 85
Catalog
Int and Ext
1
Pipeline
48VQFN
103.15
Low power 14-bit, 210 MSPS ADC
ADS6149
ACTIVE
ANALOG TO DIGITAL CONVERTER
2
5
700
14
No
86
687
250000000
1
2V (p-p)
72.4
14
11.73
2
Single
3.0
3.6
1.7
1.9
1
250MSPS
72.7
-40 to 85
Catalog
Int and Ext
1
Pipeline
48VQFN
120.65
Low power 14-bit, 250 MSPS ADC
ADS61B49
ACTIVE
ANALOG TO DIGITAL CONVERTER
1
5
700
14
No
86
790
250000000
1
2V (p-p)
71.8
14
11.63
2
Single
3.0
3.6
1.7
1.9
1
250MSPS
72.4
-40 to 85
Catalog
Int and Ext
1
Pipeline
48VQFN
124.95
Buffered input, low power, 14-bit, 250 MSPS ADC
ADS62P43
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.5
1.5
450
14
No
88
587
80000000
2
2V (p-p)
73.6
14
11.9
2
Single
3.0
3.6
3.0
3.6
2
80MSPS
74.2
-40 to 85
Catalog
Int and Ext
1
Pipeline
64VQFN
46.9
Dual 14-bit 80MSPS ADC with selectable DDR LVDS or CMOS outputs
ADS62P44
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.7
2.5
450
14
No
86
700
105000000
2
2V (p-p)
73.4
14
11.8
2
Single
3.0
3.6
3.0
3.6
2
105MSPS
73.8
-40 to 85
Catalog
Int and Ext
1
Pipeline
64VQFN
76.9
Dual 14-bit 105MSPS ADC with selectable DDR LVDS or CMOS outputs
ADS62P45
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.8
3
450
14
No
85
792
125000000
2
2V (p-p)
73.2
14
11.8
2
Single
3.0
3.6
3.0
3.6
2
125MSPS
73.8
-40 to 85
Catalog
Int and Ext
1
Pipeline
64VQFN
91.9
Dual 14-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs
ADS6445
ACTIVE
ANALOG TO DIGITAL CONVERTER
2.5
5
500
14
No
83
1680
125000000
4
2V (p-p)
72.3
14
11.7
2
Single
3.0
3.6
3.0
3.3
4
125MSPS
73.2
-40 to 85
Catalog
Int and Ext
1
Pipeline
Serialized LVDS
Yes
64VQFN
117.0
Quad 14-bit 125MSPS ADC with serialized LVDS output