Block Diagrams

2 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 2 of 2 Results Page  1 |    

Part Number   Status  
Sub Family  
DMA   Timers   Frequency (MHz)   I2C   McBSP   PWM   Core Supply (Volts)   IO Supply (Volts)   McASP   CPU   Video Port (Configurable)   EMAC   Operating Temp Range (Celsius)   Serial I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Peak MMACS   Operating Temperature Range (°C)   ROM   External Memory Type Supported   UART   Total On-Chip Memory (KB)   CAN   On-Chip L2/SRAM   Rating   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TMS320DM6431 ACTIVE TMS320DM643x DSPS   361NFBGA
376BGA
11.25 Digital Media Processor
TMS320DM6431-300 ACTIVE TMS320DM643x DSPS   64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 300 1 1 3 1.2 V 1.8 V,3.3 V 1 1 C64x+; DaVinci Video 1 Dedicated Input 10/100 -40 to 125 McBSP,McASP,I2C,UART,HECC Video Port,EMAC 64 KB 1 8-Bit EMIFA,1 16-Bit DDR2 2400 0 to 90,-40 to 125 64 KB (Boot) Async SRAM,DDR2 SDRAM,NAND Flash 1 192 1 HECC 64 KB Catalog 361NFBGA 12.6 Digital Media Processor