Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Automotive Cluster
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
ron(max) (ohms)
tpd max (ns)
Number of Channels
VCC (min) (V)
Voltage Nodes (V)
VCC (max) (V)
RON Mis-match (max) (Ohms)
ON Time (max) (ns)
OFF Time (max) (ns)
Configuration
Operating Temp Range (Celsius)
Rating
Technology Family
ICC (uA)
Pd (typ) (mW)
Vmin (V)
Vmax (V)
Dual Supply (+/-V) (min) (V)
Dual Supply (+/-V) (max) (V)
IL OFF (max) (nA)
Pin/Package
Approx. Price (US$)
Description
CD4051B-Q1
ACTIVE
ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V)
240
20
8
5
5, 10, 15
20
5
240
160
1 X 1:8 MUX
-40 to 125
Automotive
CD4000
100
16TSSOP
0.31
Automotive Catalog CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Convers.
CD4052B
ACTIVE
ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V)
240
5, 10, 15
5
240
160
2 X 1:4 MUX
-55 to 125
Catalog
CD4000
-
5
18
2.5
9
+/-1000
16PDIP , 16SOIC , 16SOP , 16TSSOP
0.24
CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
CD4053B-Q1
ACTIVE
ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V)
240
20
2
5
5, 10, 15
20
3 X SPDT
-40 to 125
Automotive
CD4000
20
16SOIC
0.28
Automotive Catalog CMOS Triple 2-Channel Analog Multi/Demultiplexer with Logic-Level Conversion