Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Smoke Detector
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS54160
ACTIVE
STEP-DOWN REGULATORS
0.116
3.5
60
1.5
2500
Yes
0.8
58
1.8
2
Buck, Inverting Buck/Boost
1
-40 to 150
Catalog
1
98
10HTSSOP
2.4
3.5V to 60V, 1.5A Step Down SWIFTâ„¢ Converter with Eco-Modeâ„¢
TPS71401
ACTIVE
SINGLE CHANNEL LDO
0.0032
2.5
10
0.08
1
-40 to 125
Catalog
1
0.47
Ceramic
670
4
1.2
8.8
5SOT , 6WSON
0.34
10V, Single Output LDO, 80mA, Adj. (1.2 to 8.88V), Low Quiescent Current
TPS71501
ACTIVE
SINGLE CHANNEL LDO
0.0032
2.5
24
0.05
1
Catalog
1
0.47
Ceramic
415
4
1.2
15
5SOT
0.34
Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current
TPS715A01
ACTIVE
SINGLE CHANNEL LDO
0.0032
2.5
24
0.08
1
-40 to 125
Catalog
1
0.47
Ceramic
670
4
1.2
15
8VSON
0.44
Single Output LDO, 80mA, Adj.(1.2 to 15V), High Input Voltage, Low Quiescent Current