Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Smoke Detector
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Shutdown Current (typ) (uA)
Output Voltage (max) (V)
Preset Vout (V)
Fixed Output Options (V)
Pin/Package
Approx. Price (US$)
Description
TPS54160
ACTIVE
STEP-DOWN REGULATORS
0.116
3.5
60
1.5
2500
Yes
0.8
58
1.8
2
Buck, Inverting Buck/Boost
1
-40 to 150
Catalog
1
98
10HTSSOP
2.4
3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
TPS61097-33
NEW
ACTIVE
STEP-UP REGULATORS
0.001
0.9
5.5
0.2
0.35
3
Boost
1
-40 to 85
Catalog
1
0.005
3.3
3.3
3.3
5SOT
0.8
0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23