Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Analytics Server
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS72118
ACTIVE
SINGLE CHANNEL LDO
5.5
0.15
1
1.8
1.8
0.1
Ceramic
150
0.09
1.8
3
-40 to 125
Catalog
1
2.1
5SOT
0.41
Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current
TPS73101
ACTIVE
SINGLE CHANNEL LDO
5.5
0.15
1
Capacitor Free
30
0.4
1
-40 to 85
Catalog
1
1.7
1.2
5.5
5SOT
0.45
Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
TPS79501
ACTIVE
SINGLE CHANNEL LDO
5.5
0.5
1
1
Ceramic
105
0.265
3
Catalog
1
2.7
1.2
5.5
6SOT , 8VSON
1.05
Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR
TPS79718
ACTIVE
SINGLE CHANNEL LDO
5.5
0.05
1
1.8
1.8
0.47
Ceramic
105
0.0012
1.8
4
-40 to 85
Catalog
1
1.8
5SOT
0.34
Single Output LDO, 50mA, Fixed (1.8V), Low Quiescent Current, Power Good (PG) Output