Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Analytics Server
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Supply Voltage(s) (V)
Pd (typ) (mW)
Sampling Rate (max) (kHz)
Number of Channels
Resolution (Bits)
Analog Supply (V)
Digital Supply (up to 5 V) (V)
SNR (typ) (dB)
Operating Temp Range (Celsius)
# ADCs
# Inputs / # Outputs
Digital Audio Interface
Control Interface
Rating
Priority (type 2)
Architecture
Additional Features
Pin/Package
Approx. Price (US$)
Description
PCM1808
ACTIVE
ANALOG TO DIGITAL
3.3 and 5
62
96
2
24
4.5 - 5.5
2.7 - 3.6
99
-40 to 85
2
2 / 0
L,I2S
H/W
Catalog
1
Stereo
14TSSOP
1.0
99dB SNR Stereo ADC with Single-Ended Inputs
PCM1850A
ACTIVE
ANALOG TO DIGITAL
3.3 and 5
160
96
6x2
24
4.5 - 5.5
2.7 - 3.6
101
-40 to 85
2
6 x 2 / 2
L, R, I2S
SPI
Catalog
1
Delta-Sigma
MUX, PGA
32TQFP
5.15
101dB SNR Stereo ADC with 6x2 channel MUX and PGA