|
Part Number
|
Status
|
![]()
Sub Family
|
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Comments
|
Interface
|
Analog Input BW (MHz)
|
Resolution (Bits)
|
Thermal Shutdown
|
Input Type
|
INL (+/- %) (max)
|
SFDR (dB)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Unipolar
|
Single-Ended
|
Diff Ended
|
Input Configuration Range
|
SINAD (dB)
|
No Missing Codes (Bits)
|
ENOB (Bits)
|
No. of Supplies
|
Single/Dual Analog Supply
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (SE)
|
Sample Rate (max)
|
SNR (dB)
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
Architecture
|
SNR (typ) (dB)
|
Serial, SPI
|
Bipolar Input Type
|
Serial, I2C
|
# Input Channels (Diff)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS7866
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
+1.5/-1
|
1.5
|
SOT23-6
|
Serial
|
8
|
12
|
No
|
Voltage
|
0.044
|
85
|
External
|
0.22
|
200000
|
1
|
Yes
|
Yes
|
No
|
AVDD
|
70
|
12
|
11.33
|
1
|
Single
|
1.2
|
3.6
|
1.2
|
3.6
|
1
|
200kSPS
|
71
|
-40 to 85
|
Catalog
|
Ext
|
1
|
SAR
|
|
|
|
|
|
6SOT
|
1.85
|
1.2V, 12 Bit 200KSPS, Serial ADC
|
|
|
ADS7883
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
6SOT
|
1.85
|
2.7V-5.5V, 12 bit, 3MSPS, Serial ADC
|
|
|
ADS8326
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1.5
|
|
|
|
16
|
No
|
Voltage
|
0.0023
|
103
|
EXT
|
10
|
250000
|
1
|
Yes
|
Yes
|
No
|
Vref
|
91
|
16
|
|
1
|
Single
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
250kSPS
|
|
-40 to 85
|
Catalog
|
Ext
|
1
|
SAR
|
91.5
|
Yes
|
|
|
|
8VSON
,
8VSSOP
|
5.0
|
16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
|
|
|
ADS8422
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
-1, 1.5
|
2
|
|
Parallel
|
30
|
16
|
No
|
Voltage
|
0.0023
|
116
|
Int/Ext
|
155
|
4000000
|
1
|
|
No
|
Yes
|
Vref
|
92.5
|
16
|
15.07
|
3
|
Single
|
4.75
|
5.25
|
2.7
|
5.25
|
|
4MSPS
|
93
|
-40 to 85
|
Catalog
|
Int and Ext
|
1
|
SAR
|
|
No
|
Pseudo
|
No
|
1
|
48TQFP
|
25.65
|
16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
|
|
|
ADS8471
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
0.75
|
1
|
|
|
|
16
|
No
|
Voltage
|
0.0015
|
114
|
|
150
|
1000000
|
1
|
|
Yes
|
No
|
+4.2V (VREF)
|
93
|
16
|
|
2
|
Single
|
4.75
|
5.25
|
2.7
|
5.25
|
1
|
1MSPS
|
93
|
-40 to 85
|
Catalog
|
|
1
|
SAR
|
93
|
|
|
|
|
48VQFN
|
14.75
|
16-Bit 1MSPS Psuedo-Differential SAR ADC With Reference
|
 |