Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
No. of Outputs   tsk(o) (ns)   Output Level   Frequency (max) (MHz)   VCC (V)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Input Level   Static Current   Voltage Range   Phase Error   Tsk(o) (ps)   Pulse Skew   Vcc range (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
CDCE18005 ACTIVE MIXED SINGLE AND DIFFERENTIAL ENDED 5,10 0.075 LVPECL,LVDS,LVCMOS 1500 3.3 -40 to 85 Catalog 1 LVPECL,LVDS,LVCMOS 48VQFN 6.0 5/10 Outputs Clock Buffer with Divider
CDCL1810 ACTIVE DIFFERENTIAL ENDED(NP) 10 CML 650 1.8 -40 to 85 Catalog 1 LVDS 227mA 1.7V to 1.9V 3ns +/- 64 +/- 5% (or Duty Cycle 45 to 55%) 48VQFN 6.45 1.8V 1-to-10 High Performance Differential Clock Buffer
CDCLVP111 ACTIVE DIFFERENTIAL ENDED(NP) 10 LVPECL 3500 2.5, 3.3 -40 to 85 Catalog 1 LVPECL,LVDS,CML,SSTL 2.375 - 3.8 32LQFP ,  32VQFN 5.55 1:10 LVPECL Buffer with Selectable Input