Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Scanner
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Iout2 (A)
Pin/Package
Approx. Price (US$)
Description
TPS40040
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
2
2.25
5.5
15
300
Yes
0.6
4.95
Buck
1
-40 to 85
Catalog
1
90
8VSON
0.9
Low Pin Count, Low Vin Synchronous Buck DC/DC Controller
TPS40192
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
4.5
18
15
600
Yes
0.591
14.4
Buck
1
-40 to 85
Catalog
1
85
10VSON
1.05
4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good
TPS40200
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
4.5
52
3
500
No
0.7
46
Buck
1
-40 to 85
Catalog
1
90
3
8SOIC , 8VSON
0.75
Wide Input Non-Synchronous Buck DC/DC Controller