Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Mobile Internet Device
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
ADC
Interface
RAM (Bytes)
Timers
GPIO
ADC Resolution (Bits)
Type of Program Memory
ADC Channels
Program Memory (kB)
I/O Pins
Generation
Frequency (MHz)
Other Integrated Peripherals
Operating Temp Range (Celsius)
RAM
Flash
Rating
Package Area (mm2)
Active Mode Current Consumption (typ) (mA)
Standby Mode Current Consumption (typ) (uA)
LCD Segments
Pin/Package
Approx. Price (US$)
Description
MSP430F435
ACTIVE
4XX 8/16MHZ LCD SERIES
12-bit SAR
1 USART (SPI or UART)
512
1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)
48
12
Flash
8
16
48
MSP430x4xx - Flash/ROM LCD
8
Analog Comparator, SVS
-40 to 85
512 B
16 KB
Catalog
196,144
0.28
1.1
128, 160
100LQFP , 80LQFP
3.75
16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD