Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Power Line Communication Modem
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (typ) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switching Frequency (max) (kHz)
Preset Vout (V)
Vout2 (V)
Switch Current Limit (typ) (A)
Vout1 (V)
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (max) (A)
Pin/Package
Approx. Price (US$)
Description
TPS54331
ACTIVE
STEP-DOWN REGULATORS
0.11
3.5
28
3
570
Yes
0.8
25
2
Buck
1
-40 to 150
Catalog
1
90
8SOIC
1.35
3A, 28V Input, 570 kHz Step Down SWIFTâ„¢ DC/DC Converter with Eco-mode â„¢
TPS62111
ACTIVE
STEP-DOWN REGULATORS
0.02
3.1
17
1.5
3.3
3.3
Buck
1
-40 to 85
Catalog
1
100
1000
3.3
16VQFN
1.3
3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
TPS62270
ACTIVE
STEP-DOWN REGULATORS
0.015
2.0
6.0
0.4
Buck
1
-40 to 85
Catalog
1
100
2250
0.9
0.7
1.15
6WSON
0.95
2.25MHz 400mA Step-Down Converter with Selectable VOUT
TPS62402
ACTIVE
STEP-DOWN REGULATORS
0.032
2.5
6
0.4
No
1.2
1.8
Buck
2
-40 to 85
Catalog
1
100
2250
1
3.3
3.3
0.6
10VSON
1.15
Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN