Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
Vcc range (V)   VCC (min) (V)   VCC (max) (V)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Max Frequency (kHz)   5V Tolerant I/O   Open–Drain I/O Type   Channel Width   Enable Pin   Master Side I2C Bus Capacitance Supported (pF)   Slave Side I2C Bus Capacitance Supported (pF)   No. of Outputs   fSCLK (max) (MHz)   Interrupt Output   Reset Input   I2C Address   # of I/Os   Low Power   Configuration Registers   Push–Pull I/O Type   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
PCA9515A ACTIVE I2C HUBS, BUFFERS, AND REPEATERS 2.3 to 5.5 2.3 3.6 -40 to 85 Catalog 1 400 Yes Yes 2 Yes 400 400 2 8PDIP ,  8SOIC ,  8TSSOP ,  8VSSOP ,  8WSON 0.95 Dual Bidirectional I2C Bus and SMBus Repeater
TCA6408 ACTIVE I2C IO EXPANDERS 1.65 to 5.5 -40 to 85 Catalog 1 400 Yes 400 Yes Yes 0100 00x 8 Yes Yes Yes 16TSSOP ,  16VQFN ,  20BGA MICROSTAR JUNIOR 1.3 Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and Config Register
TCA6408A ACTIVE I2C IO EXPANDERS 1.65 to 5.5 1.65 5.5 -40 to 85 Catalog 1 400 Yes 8 400 Yes Yes 0100 00x 8 Yes Yes Yes 16TSSOP ,  16UQFN ,  16VQFN 1.4 Low-Voltage 8-Bit I2C and SMBus I/O Expander