Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Power Line Communication Modem
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Output Level
VCC (V)
IO Supply (Volts)
Output Frequency (max) (Mhz)
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)
Output Skew (ps)
Divider Ratio
Multiplier Ratio
Input Level
Operating Temp Range (Celsius)
Rating
Priority (type 2)
No. of Outputs
Pin/Package
Approx. Price (US$)
Description
CDCE913
ACTIVE
VCXO INPUT
LVCMOS
1.8,3.3
2.5 to 3.3
230
60 ps
150
Universal Ratio
Universal Ratio
Crystal, LVCMOS
-40 to 85
Catalog
1
3
14TSSOP
1.6
Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE949
ACTIVE
VCXO INPUT
LVCMOS
1.8,3.3
2.5 to 3.3
230
60 ps
150
Universal Ratio
Universal Ratio
Crystal, LVCMOS
-40 to 85
Catalog
1
9
24TSSOP
2.35
Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs