|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Iout2 (A)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Switch Current Limit (typ) (A)
|
Priority (Used for PQS)
|
Shutdown Current (typ) (uA)
|
Output Voltage (max) (V)
|
Output Capacitor (uF)
|
Type
|
LED (#)
|
LED Configuration
|
Over-Voltage Protection (min) (V)
|
Peak Efficiency (%)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS40200
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
4.5
|
52
|
3
|
500
|
No
|
0.7
|
46
|
3
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
90
|
|
|
|
|
|
|
|
|
|
|
8SOIC
,
8VSON
|
0.75
|
Wide Input Non-Synchronous Buck DC/DC Controller
|
|
|
TPS54160
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.116
|
3.5
|
60
|
1.5
|
2500
|
Yes
|
0.8
|
58
|
|
Buck, Inverting Buck/Boost
|
1
|
-40 to 150
|
Catalog
|
1
|
98
|
1.8
|
2
|
|
|
|
|
|
|
|
|
10HTSSOP
|
2.4
|
3.5V to 60V, 1.5A Step Down SWIFTâ„¢ Converter with Eco-Modeâ„¢
|
|
|
TPS5450
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
36
|
5
|
500
|
|
1.22
|
31
|
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
89
|
6
|
1
|
|
|
|
|
|
|
|
|
8HSOP
|
2.25
|
5.5V to 36V, 5A, 500kHz Step Down SWIFTâ„¢ Converter
|
|
|
TPS61080
|
ACTIVE
|
WHITE LED DRIVERS
|
|
6
|
2.5
|
6
|
0.2
|
1200
|
|
2.7
|
27
|
|
Boost
|
1
|
-40 to 85
|
Catalog
|
1
|
94
|
0.5
|
1
|
1
|
27
|
4.7
|
Inductive
|
1 OLED or 7
|
Series
|
27
|
87
|
10VSON
|
1.35
|
27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode
|
|
|
TPS62040
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.018
|
2.5
|
6.0
|
1.2
|
1500
|
|
0.7
|
6.0
|
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
100
|
2
|
2
|
|
|
|
|
|
|
|
|
10HTSSOP
,
10VSON
|
1.4
|
Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
|
|
|
TPS62290
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.015
|
2.3
|
6
|
1
|
2250
|
|
0.6
|
6
|
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
100
|
1.4
|
3
|
|
|
|
|
|
|
|
|
6WSON
|
1.2
|
2.25MHz 1A Step-Down Converter in 2x2mm SON Package
|
 |