Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Broadcasting & Infrastructure: Scalable Platform
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Supply Voltage(s) (V)
Pd (typ) (mW)
Sampling Rate (max) (kHz)
Number of Channels
Resolution (Bits)
Analog Supply (V)
Digital Supply (up to 5 V) (V)
SNR (typ) (dB)
Operating Temp Range (Celsius)
# ADCs
# Inputs / # Outputs
Digital Audio Interface
Control Interface
Rating
Priority (type 2)
Architecture
Additional Features
Pin/Package
Approx. Price (US$)
Description
PCM1804
ACTIVE
ANALOG TO DIGITAL
3.3 and 5
225
192
2
24
4.75 - 5.25
3 - 3.6
112
-10 to 70
2
2 / 0
L,R,I2S,DSP
H/W
Catalog
1
Stereo
28SSOP
3.95
112dB SNR Stereo ADC with Differential Inputs
PCM4201
ACTIVE
ANALOG TO DIGITAL
+5V Analog, +1.8V to +3.3V Digital
40
108
1
24
5
1.8 - 3.3
112
-10 to 70
1
1 / 0
PCM/DSP
H/W
Catalog
1
Int. PLL
16TSSOP
2.5
112dB SNR Low-Power Mono Audio ADC
PCM4202
ACTIVE
ANALOG TO DIGITAL
+5V Analog, +3.3V Digital
300
216
2
24
5
3.3
118
-10 to 70
2
2 / 0
PCM/DSD
H/W
Catalog
1
Delta-Sigma
Int. PLL
28SSOP
4.95
118dB SNR Stereo Audio ADC
PCM4204
ACTIVE
ANALOG TO DIGITAL
+5V Analog, +3.3V Digital
600
216
4
24
5
3.3
118
-10 to 70
4
4 / 0
PCM/DSD
H/W
Catalog
1
Delta-Sigma
Int. PLL
64HTQFP
7.95
118dB SNR 4-Channel Audio ADC
PCM4220
ACTIVE
ANALOG TO DIGITAL
305
216
24
4
3.3
123
-40 to 85
2
2 / 0
L, I2S, TDM
H/W
Catalog
1
Multi-Bit Delta-Sigma
48TQFP
9.95
123dB SNR Stereo Audio ADC with PCM output
PCM4222
ACTIVE
ANALOG TO DIGITAL
305
216
24
3.8 - 4.2
3 - 3.6
124
-40 to 85
2
2 / 0
L, I2S, TDM, DSD
H/W
Catalog
1
Multi-Bit Delta-Sigma
Multi-Bit Output
48TQFP
14.95
124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs