Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Broadcasting & Infrastructure: Scalable Platform
> Block Diagrams
Block Diagrams
7 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 7 of 7 Results
Page 1 |
Part Number
Status
Sub Family
Supply Voltage(s) (V)
Pd (typ) (mW)
Sampling Rate (max) (kHz)
Number of Channels
Resolution (Bits)
Analog Supply (V)
Digital Supply (up to 5 V) (V)
SNR (typ) (dB)
Operating Temp Range (Celsius)
# Inputs / # Outputs
Digital Audio Interface
Control Interface
Additional Features
# DACs
Rating
Priority (type 2)
Architecture
Pin/Package
Approx. Price (US$)
Description
PCM1791A
ACTIVE
DIGITAL TO ANALOG
3.3, 5
90
192
2
24
4.5 - 5.5
3 - 3.6
113
-25 to 85
0 / 2
L,R,I2S,TDMCA,DSD
SPI, I2C
TDMCA/DSD Support
2
Catalog
1
Advanced Segment
28SSOP
2.25
113dB SNR Stereo DAC (S/W Control)
PCM1792A
ACTIVE
DIGITAL TO ANALOG
3.3, 5
205
192
2
24
4.75 - 5.25
3 - 3.6
127
-25 to 85
0 / 2
L,R,I2S,TDMCA,DSD
SPI, I2C
TDMCA/DSD Support
2
Catalog
1
Advanced Segment
28SSOP
10.65
132dB SNR Highest Performance Stereo DAC (S/W Control)
PCM1793
ACTIVE
DIGITAL TO ANALOG
3.3, 5
90
192
2
24
4.5 - 5.5
3 - 3.6
113
-25 to 85
0 / 2
L,R,I2S
H/W
2
Catalog
1
Advanced Segment
28SSOP
2.25
113dB SNR Stereo DAC (H/W Control)
PCM1794A
ACTIVE
DIGITAL TO ANALOG
3.3, 5
205
192
2
24
4.75 - 5.25
3 - 3.6
127
-25 to 85
0 / 2
L,R,I2S
H/W
2
Catalog
1
Advanced Segment
28SSOP
10.65
132dB SNR Highest Performance Stereo DAC (H/W Control)
PCM1796
ACTIVE
DIGITAL TO ANALOG
3.3, 5
115
192
2
24
4.75 - 5.25
3 - 3.6
123
-25 to 85
0 / 2
L,R,I2S,TDMCA,DSD
SPI, I2C
TDMCA/DSD Support
2
Catalog
1
Advanced Segment
28SSOP
2.95
123dB SNR Stereo DAC (S/W Control)
PCM1798
ACTIVE
DIGITAL TO ANALOG
3.3, 5
115
192
2
24
4.75 - 5.25
3 - 3.6
123
-25 to 85
0 / 2
L,R,I2S
H/W
DSD Support
2
Catalog
1
Advanced Segment
28SSOP
2.95
123dB SNR Stereo DAC (H/W Control)
PCM4104
ACTIVE
DIGITAL TO ANALOG
3.3, 5
200
192
4
24
5
5
118
-10 to 70
0 / 2 x 2
I2S, TDM
SPI, H/W
4
Catalog
1
Delta-Sigma
48TQFP
4.95
118dB SNR 4-Channel Audio DAC