Block Diagrams

6 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 6 of 6 Results Page  1 |    

Part Number   Status  
Sub Family  
DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Analog Input BW (MHz)   Resolution (Bits)   Thermal Shutdown   Input Type   INL (+/- %) (max)   SFDR (dB)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Bipolar Input Type   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   ENOB (Bits)   No. of Supplies   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (Diff)   Sample Rate (max)   SNR (dB)   Operating Temp Range (Celsius)   Rating   Reference Mode   Priority (type 2)   Architecture   Single/Dual Analog Supply   Serial, SPI   # Input Channels (SE)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS5525 ACTIVE ANALOG TO DIGITAL CONVERTER 0.5 1 LVDS, CMOS 500 12 No Voltage 1.6 84 1100 170000000 1 Pseudo 2V (p-p) 69.8 12 11.3 2 3.0 3.6 3.0 3.6 1 170MSPS 70.5 -40 to 85 Catalog Int and Ext 1 Pipeline 48VQFN 43.75 12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs
ADS6123 ACTIVE ANALOG TO DIGITAL CONVERTER 2 2 500 12 No 89 318 80000000 1 2V (p-p) 71.3 12 11.6 2 3.0 3.6 3.0 3.6 1 80MSPS 71.5 -40 to 85 Catalog Int and Ext 1 Pipeline Single 32VQFN 20.65 Low Power 12-bit 80MSPS ADC with selectable parallel CMOS or LVDS outputs
ADS6125 ACTIVE ANALOG TO DIGITAL CONVERTER 2 2 500 12 No 84 417 125000000 1 2V (p-p) 70.6 12 11.4 2 3.0 3.6 3.0 3.6 1 125MSPS 71.3 -40 to 85 Catalog Int and Ext 1 Pipeline Single 32VQFN 34.4 Low Power 12-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs
ADS6423 ACTIVE ANALOG TO DIGITAL CONVERTER 1.8 2 Serialized LVDS 500 12 No 87 1180 80000000 4 2V (p-p) 70.9 12 11.5 2 3.0 3.6 3.0 3.6 4 80MSPS 70.9 -40 to 85 Catalog Int and Ext 1 Pipeline Single Yes 64VQFN 44.3 Quad 12-bit 80MSPS ADC with serialized LVDS output
ADS6425 ACTIVE ANALOG TO DIGITAL CONVERTER 2 2.5 Serialized LVDS 500 12 No 83 1650 125000000 4 2V (p-p) 70 12 11.4 2 3.0 3.6 3.0 3.6 4 125MSPS 70.5 -40 to 85 Catalog Int and Ext 1 Pipeline Single Yes 64VQFN 68.6 Quad 12-bit 125MSPS ADC with serialized LVDS output
ADS828 ACTIVE ANALOG TO DIGITAL CONVERTER 1 3 300 10 No Voltage 68 340 75000000 1 Pseudo 1V / 2V (p-p) 57 10 9.3 2 4.75 5.25 3 5 1 75MSPS 57 Catalog Int and Ext 1 Pipeline 1 28SSOP 10.9 10-Bit, 75 MSPS ADC SE/Diff, Int/Ext Ref., program. i/p range w/Pwrdown, comp. to ADS822/3/5/6