Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Doorbell
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Vout2 (V)
Vout1 (V)
Thermal Shutdown
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (max) (A)
Pin/Package
Approx. Price (US$)
Description
TPS62240
ACTIVE
STEP-DOWN REGULATORS
0.015
2
6
0.3
2250
0.6
6
0.7
3
Buck
1
-40 to 85
Catalog
1
100
5SOT , 6WSON
0.9
2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
TPS62270
ACTIVE
STEP-DOWN REGULATORS
0.015
2.0
6.0
0.4
2250
0.7
Buck
1
-40 to 85
Catalog
1
100
0.9
1.15
6WSON
0.95
2.25MHz 400mA Step-Down Converter with Selectable VOUT
TPS62350
ACTIVE
STEP-DOWN REGULATORS
0.028
2.7
5.5
0.8
3000
0.75
1.5375
1.35
Buck
1
-40 to 85
Catalog
1
80
12DSBGA
1.0
1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling
TPS62400
ACTIVE
STEP-DOWN REGULATORS
0.032
2.5
6
0.4
2250
0.6
6
1
3
Buck
2
-40 to 85
Catalog
1
100
No
0.6
6
0.6
10VSON
1.15
Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN