Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Doorbell
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Preset Vout (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS63001
ACTIVE
BUCK-BOOST REGULATORS
0.03
1.8
5.5
1.2
1500
3.3
3.3
3.3
1.8
3
Buck/Boost
1
-40 to 85
Catalog
1
100
10VSON
2.15
96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN