Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Baby Monitor
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Charge Status Outputs
Primary Charge Termination Method
Vin (max) (V)
# Series Cells
Charge Current (max) (A)
Operating Temp Range (Celsius)
Battery Charge Voltage (V)
Optional Functions
Rating
Priority (type 2)
Control Topology
Pin/Package
Approx. Price (US$)
Description
BQ24030
ACTIVE
BATTERY CHARGE MANAGEMENT
2
Minimum Current
18
1
1.5
-40 to 85
4.2
Vout Regulated to 6V
Catalog
1
Linear
20VQFN
1.95
Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V
BQ24072
ACTIVE
BATTERY CHARGE MANAGEMENT
2
Minimum Current
28
1
1.5
-40 to 85
4.2
Vout=Vbat + 0.2V, OVP=6.6V
Catalog
1
Linear
16VQFN
1.6
USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat
BQ24085
ACTIVE
BATTERY CHARGE MANAGEMENT
C/10 with Enable pin
18
1
0.75
0 to 125
4.2
Catalog
1
10VSON
0.95
750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation