Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
AV Receiver
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
DMA
Timers
Frequency (MHz)
I2C
McBSP
PWM
Core Supply (Volts)
IO Supply (Volts)
HPI
McASP
CPU
Video Port (Configurable)
EMAC
Operating Temp Range (Celsius)
Serial I/O
Parallel I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Hardware Accelerators
Operating Temperature Range (°C)
ROM
External Memory Type Supported
UART
Total On-Chip Memory (KB)
CAN
On-Chip L2/SRAM
PCI
VLYNQ
Rating
Pin/Package
Approx. Price (US$)
Description
TMS320DM6437
ACTIVE
TMS320DM643x DSPS
361NFBGA
376BGA
28.85
Digital Media Processor
TMS320DM6437-400
ACTIVE
TMS320DM643x DSPS
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
400
1
2
3
1.2 V,1.05 V
1.8 V,3.3 V
1 16-Bit
1
1 C64x+; DaVinci Video
1 Dedicated Output,1 Dedicated Input
10/100
-40 to 125,0 to 90
McBSP,McASP,I2C,UART,VLYNQ,HECC
HPI,PCI
Video Port,EMAC
112 KB
1 8-Bit EMIFA,1 32/16-Bit DDR2
3200
Resizer,OSD,Previewer,H3A
-40 to 125,0 to 90
64 KB (Boot)
Async SRAM,DDR2 SDRAM,NAND Flash
2
304
1 HECC
128 KB
1 32-Bit [33 MHz]
1
Catalog
361NFBGA
376BGA
20.35
Digital Media Processor
TMS320DM6437-500
ACTIVE
TMS320DM643x DSPS
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
500
1
2
3
1.2 V,1.05 V
1.8 V,3.3 V
1 16-Bit
1
1 C64x+; DaVinci Video
1 Dedicated Output,1 Dedicated Input
10/100
-40 to 125,0 to 90
McBSP,McASP,I2C,UART,VLYNQ,HECC
HPI,PCI
Video Port,EMAC
112 KB
1 8-Bit EMIFA,1 32/16-Bit DDR2
4000
Resizer,OSD,Previewer,H3A
-40 to 125,0 to 90
64 KB (Boot)
Async SRAM,DDR2 SDRAM,NAND Flash
2
304
1 HECC
128 KB
1 32-Bit [33 MHz]
1
Catalog
361NFBGA
21.55
Digital Media Processor
TMS320DM6437-600
ACTIVE
TMS320DM643x DSPS
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
600
1
2
3
1.2 V1.2 V,1.05 V
1.8 V,3.3 V
1 16-Bit
1
1 C64x+; DaVinci Video
1 Dedicated Output,1 Dedicated Input
10/100
0 to 90
McBSP,McASP,I2C,UART,VLYNQ,HECC
HPI,PCI
Video Port,EMAC
112 KB
1 8-Bit EMIFA,1 32/16-Bit DDR2
4800
Resizer,OSD,Previewer,H3A
-40 to 125,0 to 90
64 KB (Boot)
Async SRAM,DDR2 SDRAM,NAND Flash
2
304
1 HECC
128 KB
1 32-Bit [33 MHz]
1
Catalog
361NFBGA
376BGA
24.0
Digital Media Processor
TMS320DM6437-700
ACTIVE
TMS320DM643x DSPS
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
700
1
2
3
1.2 V,1.05 V
1.8 V,3.3 V
1 16-Bit
1
1 C64x+; DaVinci Video
1 Dedicated Output,1 Dedicated Input
10/100
McBSP,McASP,I2C,UART,VLYNQ,HECC
HPI,PCI
Video Port,EMAC
112 KB
1 8-Bit EMIFA,1 32/16-Bit DDR2
5600
Resizer,OSD,Previewer,H3A
-40 to 125,0 to 90
64 KB (Boot)
Async SRAM,DDR2 SDRAM,NAND Flash
2
304
1 HECC
128 KB
1 32-Bit [33 MHz]
1
Catalog
Digital Media Processor