Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
AV Receiver
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Vout Adj (min) (V)
Vout Adj (max) (V)
Rating
Priority (type 2)
Vin (min) (V)
Vout (min) (V)
Vout (max) (V)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Pin/Package
Approx. Price (US$)
Description
REG1117
ACTIVE
SINGLE CHANNEL LDO
15
0.8
1
10
Tantalum
1100
4
1.25
13.5
Catalog
1
3.8
4SOT
0.8
Single Output LDO, 800mA, Adj.(1.25 to 13.5V), Internal Current limit, Thermal Overload Protection
TPS77133
ACTIVE
SINGLE CHANNEL LDO
10
0.15
1
10
Tantalum
115
0.09
Catalog
1
3.415
3.3
3.3
3.3
2
-40 to 125
8VSSOP
0.6
Single Output LDO, 150mA, Fixed(3.3V), Fast Transient Response, SVS
TPS79601
ACTIVE
SINGLE CHANNEL LDO
5.5
1
1
1
Ceramic
200
0.31
1.2
5.5
Catalog
1
2.7
2
-40 to 125
5PFM , 6SOT , 8VSON
1.1
Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR