Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
AV Receiver
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Efficiency (typ) (%)
Vout (min) (V)
Vout (max) (V)
Preset Vout (V)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Iq (typ) (mA)
Pin/Package
Approx. Price (US$)
Description
REG71050
ACTIVE
BUCK-BOOST CHARGE PUMP REGULATORS
2.7
5.5
0.06
1000
90
5
5
5
3
Boost/Buck
1
-40 to 85
Catalog
1
0.065
6SOT , 6WSON
0.65
60-mA, 5.0-V, Buck/Boost Charge Pump in ThinSOT-23
REG71055
ACTIVE
BUCK-BOOST CHARGE PUMP REGULATORS
3
5.5
0.06
1000
90
5.5
5.5
5.5
3
Boost/Buck
1
-40 to 85
Catalog
1
0.065
6SOT
0.85
60-mA, 5.5V, Buck/boost Charge Pump in ThinSOT-23
TPS60230
ACTIVE
STEP-UP CHARGE PUMP REGULATORS
2.7
6.5
0.125
1250
90
5.5
3
Boost
1
-40 to 85
Catalog
1
0.16
16VQFN
0.55
5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN