Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
AV Receiver
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Adj Output Options (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vdo (max) (V)
Vout (min) (V)
Vout (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS71701
ACTIVE
SINGLE CHANNEL LDO
6.5
0.15
1
1
Ceramic
170
0.05
3
0.9 to 6.2
0.9
6.2
-40 to 125
Catalog
1
2.5
5SOT , 6WSON
0.36
Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator
TPS73101
ACTIVE
SINGLE CHANNEL LDO
5.5
0.15
1
Capacitor Free
30
0.4
1
1.2
5.5
-40 to 85
Catalog
1
1.7
5SOT
0.45
Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
TPS73501
NEW
ACTIVE
SINGLE CHANNEL LDO
6.5
0.5
1
2
Ceramic
250
0.045
2
1.25 to 6.2
1.25
6
-40 to 125
Catalog
1
2.7
0.438
8VSON
0.95
Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR
TPS73701
ACTIVE
SINGLE CHANNEL LDO
5.5
1
1
1
Ceramic
130
0.3
3
1.2
5
-40 to 125
Catalog
1
2.2
1.2
5
6SOT , 8VSON
0.6
Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection