Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Point-to-Point Microwave Backhaul
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Duty Cycle (max) (%)
Priority (type 2)
Pin/Package
Approx. Price (US$)
Description
TPS54418
NEW
ACTIVE
STEP-DOWN REGULATORS
0.6
2.95
6
4
2000
yes
0.8
4.5
5
3
Buck
1
-40 to 150
Catalog
98
16WQFN
2.15
2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter
TPS54617
ACTIVE
STEP-DOWN REGULATORS
11
3
6
6
1600
yes
0.9
3.3
7.2
3
Buck
1
-40 to 125
Catalog
90
1
34VQFN
3.3
3V to 6V, 6A, 1.6MHz Step Down SWIFT™ Converter
TPS54620
NEW
ACTIVE
STEP-DOWN REGULATORS
0.6
4.5
17
6
1600
yes
0.8
15
8
3
Buck
1
-40 to 150
Catalog
98
14VQFN
1.95
4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter