Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
Iout (max) (A)   Regulated Outputs (#)   Vout (min) (V)   Vout (max) (V)   Output Capacitor Type   Iq (typ) (mA)   Fixed Output Options (V)   Accuracy (%)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Vin (min) (V)   Vin (max) (V)   Vdo (typ) (mV)   Vout Adj (min) (V)   Vout Adj (max) (V)   Output Capacitor (uF)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS73115 ACTIVE SINGLE CHANNEL LDO 0.15 1 1.5 1.5 Capacitor Free 0.4 1.5 1 -40 to 85 Catalog 1 1.7 5SOT 0.45 Single Output LDO, 150mA, Fixed(1.5V), Cap free, Low Noise, Fast Transient Response
TPS73201 ACTIVE SINGLE CHANNEL LDO 0.25 1 Capacitor Free 0.4 1 -40 to 85 Catalog 1 1.7 5.5 40 1.2 5.5 5SOT ,  6SOT ,  8VSON 0.65 Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
TPS736125 ACTIVE SINGLE CHANNEL LDO 0.4 1 1.25 1.25 Capacitor Free 0.3 1.25 1 -40 to 85 Catalog 1 1.7 5.5 75 8VSON 0.95 Single Output LDO, 400mA, Fixed(1.25), Cap free, Low Noise, Reverse Current Protection
TPS780270200 ACTIVE SINGLE CHANNEL LDO 0.15 1 2 2.7 Ceramic 0.0005 3 -40 to 125 Catalog 1 2.2 5.5 130 1 5SOT 0.65 150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt
TPS780300250 ACTIVE SINGLE CHANNEL LDO 0.15 1 2.5 3 Ceramic 0.0005 3 -40 to 125 Catalog 1 2.2 5.5 130 1 6WSON 0.65 150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt