Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Point-to-Point Microwave Backhaul
> Block Diagrams
Block Diagrams
8 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 8 of 8 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout (min) (V)
Vout (max) (V)
Output Capacitor (uF)
Fixed Output Options (V)
Adj Output Options (V)
Vdo (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS74201
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Capacitor Free
55
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
20VQFN , 7PFM
2.0
Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart
TPS74401
ACTIVE
SINGLE CHANNEL LDO
5.5
3
1
Capacitor Free
115
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
0.8
3.5
20VQFN , 7PFM
2.75
Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
TPS74701
ACTIVE
SINGLE CHANNEL LDO
5.5
0.5
1
Ceramic
50
1
2
0.8
3.6
-40 to 125
Catalog
1
0.8
2.2
10VSON
1.0
Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start
TPS74801
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Ceramic
60
1
2
0.8
3.6
-40 to 125
Catalog
1
0.8
2.2
10VSON , 20VQFN
1.25
Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
TPS74901
ACTIVE
SINGLE CHANNEL LDO
5.5
3
1
Ceramic
120
3
2
0.8
3.6
-40 to 125
Catalog
1
0.8
2.2
20VQFN , 7PFM
2.0
Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start
TPS76750
ACTIVE
SINGLE CHANNEL LDO
10
1
1
Tantalum
230
0.085
2
-40 to 125
Catalog
1
5.23
5
5
10
5
20HTSSOP , 8SOIC
1.1
Single Output LDO, 1.0A, Fixed(5.0V), Low Quiescent Current, Fast Transient Response
TPS7A4501
ACTIVE
SINGLE CHANNEL LDO
20
1.5
1
Ceramic
300
1
-40 to 125
Catalog
1
2.1
1.21
20
10
1.21
0.450
5PFM , 6SOT
1.3
Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response
UCC284-5
ACTIVE
SINGLE CHANNEL LDO
-16
0.5
1
Tantalum
200
0.2
-40 to 85
Catalog
1
-5.2
-5
-5
4.7
-5
8SOIC
2.8
Single Output LDO, 500mA, Fixed(5V), Low Quiescent Current, wide Input Voltage Range