Block Diagrams

7 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 7 of 7 Results Page  1 |    

Part Number   Status  
Sub Family  
DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Analog Input BW (MHz)   Resolution (Bits)   Thermal Shutdown   SFDR (dB)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Bipolar Input Type   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   ENOB (Bits)   No. of Supplies   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (Diff)   Sample Rate (max)   SNR (dB)   Rating   Reference Mode   Priority (type 2)   Architecture   Single/Dual Analog Supply   Operating Temp Range (Celsius)   Input Type   INL (+/- %) (max)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS5231 ACTIVE ANALOG TO DIGITAL CONVERTER 0.9 2.5 300 12 No 85 285 40000000 2 Pseudo 2Vref 69 12 11.2 2 3.0 3.6 3.0 3.6 2 40MSPS 69.5 Catalog Int and Ext 1 Pipeline 64TQFP 14.7 Dual low power, 12-bit, 40MSPS ADC
ADS5232 ACTIVE ANALOG TO DIGITAL CONVERTER 0.9 2.5 300 12 No 86 335 65000000 2 Pseudo 2V (p-p) 70.3 12 11.3 2 3.0 3.6 3.0 3.6 2 65MSPS 70.7 Catalog Int and Ext 1 Pipeline Single -40 to 85 64TQFP 20.0 Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter
ADS5237 ACTIVE ANALOG TO DIGITAL CONVERTER 0.5 1 300 10 No 86 330 65000000 2 Pseudo 2V (p-p) 61.6 10 9.9 2 3.0 3.6 3.0 3.6 2 65MSPS 61.7 Catalog Int and Ext 1 Pipeline Single -40 to 85 64TQFP 7.5 Dual, 10-Bit, 65MSPS, +3.3V Analog-to-Digital Converter
ADS5242 ACTIVE ANALOG TO DIGITAL CONVERTER 1 2.5 300 12 No 85 599 65000000 4 Pseudo 2V (p-p) 70.8 12 11.5 2 3.0 3.6 3.0 3.6 4 65MSPS 71 Catalog Int and Ext 1 Pipeline Voltage 0.75 64HTQFP 37.5 4-Channel, 12-bit, 65MSPS ADC with Serial LVDS Interface
ADS5282 ACTIVE ANALOG TO DIGITAL CONVERTER 0.75 1.5 520 12 No 85 616 65000000 8 2V (p-p) 69.7 12 11.3 2 3.0 3.6 1.7 1.9 8 65MSPS 70 Catalog  Int and Ext  1 Pipeline Single -40 to 85 64VQFN 68.6 Low Power 8-Channel, 12-Bit, 65MSPS ADC with Serialized LVDS Interface
ADS62P15 ACTIVE ANALOG TO DIGITAL CONVERTER 0.8 3.5 450 11 No 84 740 125000000 2 2V (p-p) 66.9 11 10.8 2 3.0 3.6 3.0 3.6 2 125MSPS 67.1 Catalog Int and Ext 1 Pipeline Single -40 to 85 64VQFN 22.5 Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs
ADS62P25 ACTIVE ANALOG TO DIGITAL CONVERTER 0.8 3 450 12 No 85 792 125000000 2 2V (p-p) 70.2 12 11.4 2 3.0 3.6 3.0 3.6 2 125MSPS 70.8 Catalog Int and Ext 1 Pipeline Single -40 to 85 64VQFN 51.6 Dual 12-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs