Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Pulse Oximetry
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (typ) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switching Frequency (max) (kHz)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Fixed Output Options (V)
Accuracy (%)
Pin/Package
Approx. Price (US$)
Description
TPS5410
ACTIVE
STEP-DOWN REGULATORS
3
5.5
36
1
500
Yes
1.23
31
1.2
2
Buck
1
-40 to 125
Catalog
1
87.5
8SOIC
1.6
5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter
TPS62110
ACTIVE
STEP-DOWN REGULATORS
0.02
3.1
17
1.5
1.2
16
1
Buck
1
-40 to 85
Catalog
1
100
1000
16VQFN
1.3
Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
TPS62260
ACTIVE
STEP-DOWN REGULATORS
0.015
2
6
0.6
2250
0.6
6
1
3
Buck
1
-40 to 85
Catalog
1
100
5SOT , 6WSON
0.95
2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
TPS62290
ACTIVE
STEP-DOWN REGULATORS
0.015
2.3
6
1
0.6
6
1.4
3
Buck
1
-40 to 85
Catalog
1
100
2250
6WSON
1.2
2.25MHz 1A Step-Down Converter in 2x2mm SON Package
TPS73033
ACTIVE
SINGLE CHANNEL LDO
0.18
2.7
5.5
0.2
3.3
3.3
1
-40 to 85
Catalog
1
2.2
Ceramic
120
3.3
2
5SOT
0.23
Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise