Block Diagrams

6 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 6 of 6 Results Page  1 |    

Part Number   Status  
Sub Family  
Settling Time (µs)   Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Resolution (Bits)   Thermal Shutdown   SFDR (typ) (dB)   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Monotonicity   No. of Supplies (Unipolar)   SNR (typ) (dB)   Operating Temp Range (Celsius)   INL (+/-) (max) (%)   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Architecture   Comments   Single/Dual Analog Supply   Sample / Update Rate (MSPS)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC7311 ACTIVE DIGITAL TO ANALOG CONVERTER 6 Voltage 1 1 Serial SPI 12 No 65 External 0.14 1 1.8 5.5 1.8 5.5 12 1 81 -40 to 125 0.0244 Catalog 1 0 5.5 String 6SOT 1.2 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
DAC7554 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 0.5 1 Serial SPI 12 No Ext 3.5 4 2.7 5.5 2.7 5.5 12 1 -40 to 105 0.024 Catalog 1 0 5.5 String Very low glitch; Very low crosstalk 10VSSOP 4.8 Low-Power, Low-Glitch, 12-Bit DAC
DAC7568 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 0.25 1 Serial SPI 12 No 63 Ext.,Int. 2.2 8 2.7 5.5 2.7 5.5 12 1 83 -40 to 125 0.0244 Catalog 1 0 5.5 String Single 14TSSOP ,  16TSSOP 8.2 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
DAC7571 ACTIVE DIGITAL TO ANALOG CONVERTER 10 Voltage 4 Serial I2C 12 No Ext 0.85 1 2.7 5.5 2.7 5.5 12 1 -40 to 105 0.098 Catalog 1 0 5.5 String + 0.05 6SOT 1.55 Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC
DAC7573 ACTIVE DIGITAL TO ANALOG CONVERTER 10 Voltage 1 8 Serial I2C 12 No Ext 1.8 4 2.75 5.25 2.7 5.25 12 2 -40 to 85 0.195 Catalog 1 0 5.5 String Single 0.043 16TSSOP 7.65 Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface
DAC8168 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 0.5 4 Serial SPI 14 No 63 Ext.,Int. 2.2 8 2.7 5.5 2.7 5.5 14 1 83 -40 to 125 0.0244 Catalog 1 0 16.5 String Single 14TSSOP ,  16TSSOP 10.2 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference