Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless Data Access Card
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Input Level
No. of Outputs
Output Level
VCC (V)
Voltage Range
Output Frequency (min) (Mhz)
Output Frequency (max) (Mhz)
Output Skew (ps)
Divider Ratio
Operating Frequency Range (min) (MHz)
Operating Temp Range (Celsius)
RMS Jitter
Rating
Priority (type 2)
Operating Frequency Range (max) (MHz)
Supply Current (mA)
Phase Error
Pin/Package
Approx. Price (US$)
Description
CDCE62005
ACTIVE
INTERNAL VCO OUTPUT
LVPECL,LVDS,LVCMOS
5
LVPECL,LVDS,LVCMOS
3.3
3.3
4.25
1175
75
Universal
4.25
-40 to 85
1ps
Catalog
1
1175
48VQFN
7.5
5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO
CDCL6010
ACTIVE
INTERNAL VCO OUTPUT
LVDS
10
CML
1.8
1.7V to 1.9V
15
1250
+/- 64ps
1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80
15
-40 to 85
400fs (1M ~ 20M)
Catalog
1
1250
355
150ps
48VQFN
8.05
1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer