Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless Data Access Card
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Preset Vout (V)
Switch Current Limit (typ) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Vout (min) (V)
Vout (max) (V)
Thermal Shutdown
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (max) (A)
Priority (Used for PQS)
Pin/Package
Approx. Price (US$)
Description
TPS62243
ACTIVE
STEP-DOWN REGULATORS
0.015
2
6
0.3
2250
1.8
0.7
Buck
1
-40 to 85
Catalog
1
100
6WSON
0.95
2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
TPS62350
ACTIVE
STEP-DOWN REGULATORS
0.028
2.7
5.5
0.8
3000
1.35
Buck
1
-40 to 85
Catalog
1
80
0.75
1.5375
12DSBGA
1.0
1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling
TPS62351
ACTIVE
STEP-DOWN REGULATORS
0.028
2.7
5.5
0.8
3000
1.35
Buck
1
-40 to 85
Catalog
1
80
0.9
1.6875
10VSON , 12DSBGA
1.0
1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling
TPS62352
ACTIVE
STEP-DOWN REGULATORS
0.028
2.7
5.5
0.8
3000
1.35
Buck
1
-40 to 85
Catalog
1
80
0.75
1.4375
10VSON , 12DSBGA
1.0
1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling
TPS62400
ACTIVE
STEP-DOWN REGULATORS
0.032
2.5
6
0.4
2250
1
Buck
2
-40 to 85
Catalog
1
100
0.6
6
No
0.6
6
0.6
3
10VSON
1.15
Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
TPS62601
ACTIVE
STEP-DOWN REGULATORS
0.03
2.3
5.5
0.5
6000
1.8
Buck
1
-40 to 85
Catalog
1
78
1.8
1.8
6DSBGA
0.85
500-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging