Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Level   VCC (V)   Output Frequency (min) (Mhz)   Output Frequency (max) (Mhz)   Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)   Output Skew (ps)   Divider Ratio   Multiplier Ratio   No. of 100/133 MHz Outputs   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Input Level   No. of Outputs   IO Supply (Volts)   Operating Frequency Range (min) (MHz)   Operating Frequency Range (max) (MHz)   Supply Current (mA)   Voltage Range   Phase Error   RMS Jitter   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
CDCE906 ACTIVE NON-VCXO INPUT LVCMOS 3.3 0 167 60ps 150 Universal Ratio Universal Ratio 6 0 to 70 Catalog 1 Crystal, LVCMOS, Differential 20TSSOP 2.2 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
CDCE949 ACTIVE VCXO INPUT LVCMOS 1.8,3.3 230 60 ps 150 Universal Ratio Universal Ratio -40 to 85 Catalog 1 Crystal, LVCMOS 9 2.5 to 3.3 24TSSOP 2.35 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
CDCL6010 ACTIVE INTERNAL VCO OUTPUT CML 1.8 15 1250 +/- 64ps 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80 -40 to 85 Catalog 1 LVDS 10 15 1250 355 1.7V to 1.9V 150ps 400fs (1M ~ 20M) 48VQFN 8.05 1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer
CDCM7005 ACTIVE EXTERNAL VCXO OUTPUT LVPECL,LVCMOS 3.3 1500 1,2,3,4,6,8,16 -40 to 85 Catalog 1 LVCMOS (REF_CLK),LVPECL (VCXO_CLK) 5 48VQFN ,  64BGA 9.5 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO