Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
TETRA Base Station
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Topology
Vin (min) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (max) (V)
Pin/Package
Approx. Price (US$)
Description
PTH08T230W
ACTIVE
NON-ISOLATED POL
6
1
0.7
5.5
Buck
4.5
-40 to 85
Catalog
1
14
10DIP MODULE
7.9
6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
PTH08T240F
ACTIVE
NON-ISOLATED POL
10
1
0.69
2
Buck
4.5
-40 to 85
Catalog
1
14
11DIP MODULE
10.8
10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems
PTH12000
ACTIVE
NON-ISOLATED POL
6 A, 12-V Input Non-Isolated Wide-Adjust Module Family
PTH12050L
ACTIVE
NON-ISOLATED POL
6
1
0.8
1.8
Buck
10.8
-40 to 85
Catalog
1
13.2
6DIP MODULE
12.45
0.8 to 1.8 V 6-A, 12-V Input Wide-Adjust Module w/ Auto-Track
PTH12060W
ACTIVE
NON-ISOLATED POL
10
1
1.2
5.5
Buck
10.8
-40 to 85
Catalog
1
13.2
10DIP MODULE
9.8
1.2 to 5.5 V 10-A, 12-V Input Non-Isolated Wide-Adjust Module
PTH12060Y
ACTIVE
NON-ISOLATED POL
10
1
0.55
1.8
Buck
10.8
-40 to 85
Catalog
1
13.2
10DIP MODULE
12.25
10 A 12-V Input Bus Termination Power Module for DDR/QDR Memory