Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
TETRA Base Station
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
TPS76750
ACTIVE
SINGLE CHANNEL LDO
10
1
1
5
5
10
Tantalum
230
0.085
5
2
-40 to 125
Catalog
1
5.23
20HTSSOP , 8SOIC
1.1
Single Output LDO, 1.0A, Fixed(5.0V), Low Quiescent Current, Fast Transient Response
UCC284-5
ACTIVE
SINGLE CHANNEL LDO
-16
0.5
1
-5
-5
4.7
Tantalum
200
0.2
-5
-40 to 85
Catalog
1
-5.2
8SOIC
2.8
Single Output LDO, 500mA, Fixed(5V), Low Quiescent Current, wide Input Voltage Range