Block Diagrams

7 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 7 of 7 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Resolution (Bits)   Thermal Shutdown   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Monotonicity   No. of Supplies (Unipolar)   Architecture   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Settling Time (µs)   SNR (typ) (dB)   SFDR (typ) (dB)   Single/Dual Analog Supply   INL (+/-) (max) (%)   Sample / Update Rate (MSPS)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC6571 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.5 2 Serial I2C 10 No Ext 160 1 2.75 5.25 2.75 5.25 10 1 String -40 to 105 Catalog 1 0 5.5 9 6SOT 1.4 DAC6571: 10-Bit Digital-to-Analog Converter
DAC7568 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.25 1 Serial SPI 12 No Ext.,Int. 2.2 8 2.7 5.5 2.7 5.5 12 1 String -40 to 125 Catalog 1 0 5.5 5 83 63 Single 0.0244 14TSSOP ,  16TSSOP 8.2 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
DAC7573 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 8 Serial I2C 12 No Ext 1.8 4 2.75 5.25 2.7 5.25 12 2 String -40 to 85 Catalog 1 0 5.5 10 Single 0.195 0.043 16TSSOP 7.65 Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface
DAC8168 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.5 4 Serial SPI 14 No Ext.,Int. 2.2 8 2.7 5.5 2.7 5.5 14 1 String -40 to 125 Catalog 1 0 16.5 5 83 63 Single 0.0244 14TSSOP ,  16TSSOP 10.2 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
DAC8550 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 8 Serial SPI 16 No Ext 1 1 2.7 5.5 2.7 5.5 16 1 String -40 to 105 Catalog 1 0 5.5 10 95 87 0.012 0.2 8VSSOP 2.65 16-Bit, Ultralow Glitch Voltage Output DAC
DAC8560 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 8 Serial SPI 16 No Int/Ext 2.6 1 2.7 5.5 2.7 5.5 16 1 String -40 to 105 Catalog 1 0 5.5 8 88 79 Single 0.012 0.2 8VSSOP 3.75 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference
DAC8568 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 12 Serial SPI 16 No Ext.,Int. 2.2 8 2.7 5.5 2.7 5.5 16 1 String -40 to 125 Catalog 1 0 5.5 5 83 63 Single 0.0183 16TSSOP 13.2 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference