Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
TETRA Base Station
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Output Capacitor Type
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vin (max) (V)
Vdo (typ) (mV)
Vout Adj (min) (V)
Vout Adj (max) (V)
Output Capacitor (uF)
Pin/Package
Approx. Price (US$)
Description
TPS73115
ACTIVE
SINGLE CHANNEL LDO
0.15
1
1.5
1.5
Capacitor Free
0.4
1.5
1
-40 to 85
Catalog
1
1.7
5SOT
0.45
Single Output LDO, 150mA, Fixed(1.5V), Cap free, Low Noise, Fast Transient Response
TPS73201
ACTIVE
SINGLE CHANNEL LDO
0.25
1
Capacitor Free
0.4
1
-40 to 85
Catalog
1
1.7
5.5
40
1.2
5.5
5SOT , 6SOT , 8VSON
0.65
Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
TPS736125
ACTIVE
SINGLE CHANNEL LDO
0.4
1
1.25
1.25
Capacitor Free
0.3
1.25
1
-40 to 85
Catalog
1
1.7
5.5
75
8VSON
0.95
Single Output LDO, 400mA, Fixed(1.25), Cap free, Low Noise, Reverse Current Protection
TPS780270200
ACTIVE
SINGLE CHANNEL LDO
0.15
1
2
2.7
Ceramic
0.0005
3
-40 to 125
Catalog
1
2.2
5.5
130
1
5SOT
0.65
150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt
TPS780300250
ACTIVE
SINGLE CHANNEL LDO
0.15
1
2.5
3
Ceramic
0.0005
3
-40 to 125
Catalog
1
2.2
5.5
130
1
6WSON
0.65
150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt