Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
TETRA Base Station
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Output
Vin (min) (V)
Vin (max) (V)
Operating Temp Range (Celsius)
Rating
Operation
Prog UV/OV
Priority (type 2)
No. of Outputs
Pin/Package
Approx. Price (US$)
Description
TPS2350
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
PG, Fault
-80
-12
-40 to 85
Catalog
Auto-Retry
Yes
1
1
14SOIC , 14TSSOP
1.9
Hot Swap Power Manager For Redundant -48V Supplies
TPS2393
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
PG, Fault
-80
-20
-40 to 85
Catalog
Auto-Retry
Yes
1
1
14TSSOP , 44TSSOP
1.8
Full Featured -48V Hot Swap Power Manager, Industrial Temp.
TPS2393A
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
-80
-20
-40 to 85
Catalog
1
1
14TSSOP
1.8
-48V Hot Swap with Insertion and Removal Detection Delay