Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
RF4CE Remote Control
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Output Voltage (max) (V)
Duty Cycle (max) (%)
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Output Capacitor (uF)
Priority (Used for PQS)
Topology
Shutdown Current (typ) (uA)
Operating Temp Range (Celsius)
Type
LED (#)
LED Configuration
Over-Voltage Protection (min) (V)
Peak Efficiency (%)
Rating
Priority (type 2)
Regulated Outputs (#)
Pin/Package
Approx. Price (US$)
Description
TPS61080
ACTIVE
WHITE LED DRIVERS
27
94
6
2.5
6
0.2
1200
2.7
27
0.5
4.7
1
Boost
1
-40 to 85
Inductive
1 OLED or 7
Series
27
87
Catalog
1
1
10VSON
1.35
27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode
TPS61161
ACTIVE
WHITE LED DRIVERS
38
93
1.5
2.7
18
600
2.7
38
0.7
10
3
Boost
1
-40 to 85
Inductive
10
Series
38
90
Catalog
1
6WSON
0.8
White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package
TPS75103
ACTIVE
WHITE LED DRIVERS
3.6
100
0.18
2.7
5.5
0.025
0.5
3.6
2
LDO
0.1
Linear
2 x 2
Parallel
87
Catalog
1
9DSBGA
0.65
Low Dropout, Two-Bank LED Driver with PWM Brightness Control
TPS75105
ACTIVE
WHITE LED DRIVERS
3.6
100
0.18
2.7
5.5
0.025
0.5
3.6
1
LDO
0.1
Linear
2 x 2
Parallel
87
Catalog
1
9DSBGA
0.65
Low Dropout, Two-Bank LED Driver with PWM Brightness Control