Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
RF4CE Remote Control
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vdo (max) (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS71550
ACTIVE
SINGLE CHANNEL LDO
24
0.05
1
5
5
0.47
Ceramic
415
0.0032
5
4
-40 to 85
Catalog
1
2.5
5SOT
0.34
Single Output LDO, 50mA, Fixed(5.0V), High Input Voltage, Low Quiescent Current
TPS73430
ACTIVE
SINGLE CHANNEL LDO
6.5
0.25
1
3
3
2
Ceramic
0.125
0.044
3
2
-40 to 125
Catalog
1
3.3
0.219,0.219
6WSON , 8VSON
0.45
Single Output LDO, 250mA, Fixed (3.0V), Low Quiescent Current, Low Noise, High PSRR
TPS79601
ACTIVE
SINGLE CHANNEL LDO
5.5
1
1
1
Ceramic
200
0.31
2
-40 to 125
Catalog
1
2.7
1.2
5.5
5PFM , 6SOT , 8VSON
1.1
Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR
TPS79630
ACTIVE
SINGLE CHANNEL LDO
5.5
1
1
3
3
1
Ceramic
230
0.31
3
2
-40 to 125
Catalog
1
2.7
5PFM , 6SOT
1.1
Single Output LDO, 1.0A, Fixed(3.0V), Low Noise, High PSRR