|
Part Number
|
Status
|
![]()
Sub Family
|
|
Supply Voltage (min) (V)
|
Vref (Int/Ext)
|
Touch Panel
|
SAR ADC Resolution (Bits)
|
SAR Sample Rate (max) (kSPS)
|
Supply Voltage (max) (V)
|
Operating Temp Range (Celsius)
|
Control Interface
|
Rating
|
Priority (type 2)
|
Interface
|
Analog Supply (V)
|
Digital Supply (up to 5 V) (V)
|
IO Supply (Volts)
|
Supply Voltage (Analog) (min)
|
Supply Voltage (Analog) (max)
|
Supply Voltage (Logic) (min)
|
Supply Voltage (Logic) (max)
|
Supply Voltage (I/O VDD) (min)
|
Supply Voltage (I/O VDD) (max)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS7846
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
2.7
|
Int
|
4-Wire
|
12
|
125
|
5.25
|
-40 to 85
|
SPI
|
Catalog
|
1
|
Serial, SPI
|
|
|
|
|
|
|
|
|
|
16SSOP
,
16TSSOP
,
16VQFN
,
48BGA MICROSTAR JUNIOR
|
2.05
|
4-wire Touch Screen Controller
|
|
|
TSC2000
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
2.7
|
Int
|
4-Wire
|
12
|
125
|
3.6
|
-40 to 85
|
SPI
|
Catalog
|
1
|
Serial, SPI
|
|
|
|
|
|
|
|
|
|
20TSSOP
|
2.55
|
4-wire Programmable Touch Screen Controller With 8/10/12-Bit 125-Khz ADC and SPI Interface
|
|
|
TSC2003
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
2.7
|
Int
|
4-Wire
|
12
|
125
|
5.25
|
-40 to 85
|
I2C
|
Catalog
|
1
|
Serial, I2C
|
|
|
|
|
|
|
|
|
|
16TSSOP
,
48BGA MICROSTAR JUNIOR
|
2.25
|
4-wire Touch Screen Controller
|
|
|
TSC2046
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
|
Int
|
4-Wire
|
12
|
125
|
|
-40 to 85
|
SPI
|
Catalog
|
1
|
Serial, SPI
|
2.2 - 5.25
|
1.5 - 5.25
|
1.5 - 3.6
|
2.2
|
5.25
|
1.5
|
5.25
|
1.5
|
5.25
|
16TSSOP
,
16VQFN
,
48BGA MICROSTAR JUNIOR
|
1.95
|
4-Wire Touch Screen Controller with low voltage digital I/O
|
|
|
TSC2200
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
2.7
|
Int
|
4-Wire
|
12
|
125
|
3.6
|
-40 to 85
|
SPI
|
Catalog
|
1
|
Serial, SPI
|
|
|
|
|
|
|
|
|
|
28TSSOP
,
32VQFN
|
2.6
|
Programmable 4-Wire Touch Screen Controller with 12-Bit 125KHz ADC and Keypad Interface
|
 |