Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Femto Base Station
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS40021
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
2.25
5.5
25
1000
Yes
0.7
4
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.15
Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink
TPS40195
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
4
4.5
20
20
600
Yes
0.591
17
Buck
1
-40 to 85
Catalog
1
85
16TSSOP , 16VQFN
1.15
4.5V to 20V Buck Controller with Synchronization and Power Good
TPS40197
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
4.5
14
6
520
Yes
0.9
1.2
Buck
1
-40 to 85
Catalog
1
85
16VQFN
1.75
4.5V To 14V Input Synchronous Buck Controller With 4-Bit Vid Interface And Power Good