Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Femto Base Station
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
UVLO
rDS(on) per FET (typ) (mOhms)
Operating Temp Range (Celsius)
Fault Response
Rating
PD Power Level
Auxiliary Power Rails Supported
Auxiliary/Local Power Support
Error Amplifier
Switching Frequency
Priority (type 2)
PoE Current Limit (min) (mA)
Driven/Active Clamp (Second Gate Drive)
PoE Standards Supported
PoE Inrush Limit (typ) (mA)
Duty Cycle (%)
Pin/Package
Approx. Price (US$)
Description
TPS23750
ACTIVE
POWERED DEVICES
802.3af
600
-40 to 85
Auto Retry
Catalog
13W
24V-57V
External Circuit
Yes
Programmable
1
405
No
802.3at type1
140
50
20HTSSOP
1.5
IEEE 802.3af PD Controller with Integrated DC/DC
TPS23753
ACTIVE
POWERED DEVICES
Unified
700
-40 to 125
Auto Retry
Catalog
13W
12V-57V
Programmable
No
Synchronizable and Programmableup to 1MHz
1
405
No
802.3at type1
140
78
14TSSOP
1.45
IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller
TPS23754
ACTIVE
POWERED DEVICES
Unified
430
-40 to 125
Auto Retry
Catalog
25W
24V-57V
Programmable
No
Synchronizable and Programmable
1
850
Yes
802.3at type1,2
140
78
20HTSSOP
1.9
High Power/High Efficiency PoE Interface and DC/DC Controller
TPS23756
ACTIVE
POWERED DEVICES
Unified
430
-40 to 125
Auto Retry
Catalog
25W
12V-57V
Programmable
No
Synchronizable and Programmableup to 1MHz
1
850
Yes
802.3at type1,2
140
78
20HTSSOP
1.9
High Power/High Efficiency PoE Interface and DC/DC Controller
TPS23770
ACTIVE
POWERED DEVICES
Unified
600
-40 to 85
Auto Retry
Catalog
13W
24V-57V
External Circuit
Yes
Programmable
1
405
No
802.3at type1
140
50
20HTSSOP
1.5
IEEE 802.3af PD Controller with Integrated DC/DC